IESNA:LM-63-2002
[TEST]P957171
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64444
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7561.3 9467.4 11190.6 12524.5 13612.3 14227.7 14517.1 14620.3 15142.5 16260.3
18106.5 20438.4 22733.7 24566.7 26170.1 27633.8 28558.6 28794.8 28225.9 26785.5
23878.1 18851.6 15561.7 13033.5 10322.3 7261.9 4773.6 3346.5 2611.4 2255.4
2045.8 1719.8 1457 505.6 246.2 39.9 0
7561.3 9533.9 11273.7 12631 13628.9 14304.2 14650.2 14746.7 15179.1 16187.1
17893.6 20178.9 22431 24327.2 25947.2 27410.9 28508.7 28904.5 28541.9 27321.1
24892.7 20248.8 16190.4 13595.7 10917.8 7917.2 5206.1 3512.9 2694.5 2335.2
2065.8 1746.4 1470.3 625.4 262.8 49.9 0
7561.3 9450.8 11157.3 12527.8 13595.7 14370.8 14799.9 14982.9 15322.2 16227
17680.7 19709.9 21872.2 23778.3 25318.5 26549.3 27703.6 28265.8 28122.8 27148.1
25195.4 22005.2 17541 14427.3 11769.4 8862 5918 3932 2907.4 2415.1
2132.3 1856.2 1590.1 1214.2 618.7 73.2 0
7561.3 9450.8 11107.4 12474.6 13615.6 14490.5 15076 15382 15701.4 16400
17481.1 19054.6 20924.1 22717.1 24160.8 25345.1 26339.7 27144.8 27361 27041.7
25867.4 23688.5 20628 17005.4 13595.7 10565.2 7388.3 4730.4 3226.8 2455
2119 1839.6 1570.1 1250.8 878.2 342.6 0
7561.3 9171.3 10778.1 12181.9 13386.1 14450.6 15298.9 15861.1 16220.3 16772.5
17670.7 18825 20318.7 21838.9 23206.1 24383.7 25341.8 26193.4 26798.8 26961.8
26639.1 25647.8 23725.1 20817.6 17421.2 13951.6 10395.5 6852.7 4304.6 2887.5
2202.2 1956 1699.9 1297.4 874.9 272.8 0
7561.3 9025 10475.4 11842.6 13106.7 14277.6 15342.1 16183.7 16755.9 17291.5
17963.5 18928.2 20045.9 21373.2 22710.5 24041.1 25172.1 26057 26725.6 27277.8
27707 27563.9 26961.8 25594.6 23232.7 20172.3 16237 12451.3 8373 5169.5
3353.2 2292 1660 1004.6 505.6 133.1 0
7561.3 8745.5 10006.3 11293.7 12544.5 13772 14956.2 16010.8 16885.6 17587.6
18299.4 19077.9 19932.8 20997.3 22218.1 23602 25025.8 26399.6 27617.1 28688.3
29663 30734.1 31216.5 31515.9 31449.3 30092.1 27500.7 23372.4 17910.2 12132
7002.4 3635.9 1856.2 1071.2 522.3 179.6 0
7561.3 8532.6 9543.9 10648.3 11792.7 12873.8 14034.8 15162.5 16246.9 17205
18163 19051.2 19856.3 20724.5 21636 22614 23748.4 25032.4 26436.2 27926.5
29553.2 31888.5 33774.6 34925.6 36236.3 37184.3 37307.4 36033.4 32720.1 27357.7
19932.8 12863.8 6556.7 2674.6 954.7 186.3 0
7561.3 8150.1 8862 9687 10591.8 11549.8 12524.5 13489.2 14443.9 15425.3
16453.2 17404.6 18439.2 19520.3 20644.7 21772.4 23023.2 24427 25980.5 27740.2
29796 32913 36006.7 38125.8 40830.3 44013.8 47420.2 49692.2 49206.6 44632.5
35215 22830.2 9683.6 2957.3 931.4 192.9 0
7561.3 8083.6 8792.1 9550.6 10405.5 11310.3 12235.1 13156.6 14068 14992.8
15904.3 16849.1 17847 18928.2 20045.9 21206.9 22497.6 23924.7 25521.4 27341
29393.5 32693.5 35810.5 38105.8 40996.6 44466.2 48185.3 50553.8 50104.7 45241.3
35005.4 21406.4 8203.3 2265.4 731.8 166.3 0
7561.3 7830.7 8196.7 8689 9284.4 9933.1 10588.5 11277.1 11988.9 12707.5
13432.7 14181.1 14936.3 15734.7 16592.9 17501.1 18499 19630.1 20994 22550.8
24446.9 27460.8 29746.1 32001.6 34752.6 38062.6 41169.6 42516.8 41109.7 35743.9
26386.3 14686.8 4234.7 888.2 296.1 66.5 0
7561.3 7644.4 7850.7 8146.8 8555.9 8998.4 9480.7 9976.4 10478.7 11014.3
11536.5 12038.8 12557.8 13073.4 13619 14194.5 14799.9 15535.1 16386.7 17491.1
19087.8 21070.5 22421.1 23931.3 25737.6 27707 29050.9 28581.9 26233.3 21828.9
15764.6 8066.9 2631.3 785.1 269.5 63.2 0
7561.3 7478.1 7508.1 7644.4 7867.3 8096.9 8399.6 8699 8995 9304.4
9573.9 9816.7 10019.6 10205.9 10335.6 10418.8 10502 10558.5 10651.7 10867.9
11386.8 11692.9 11749.4 11862.5 12038.8 12198.5 11762.7 10382.2 8412.9 6234
4238 2401.8 1204.2 509 246.2 86.5 0
7561.3 7128.8 6872.7 6739.6 6726.3 6779.5 6869.4 6969.2 7039 7082.3
7078.9 6995.8 6866 6683.1 6440.2 6144.2 5788.2 5419 5079.7 4763.6
4437.6 4148.2 3905.4 3705.8 3532.8 3356.5 3137 2840.9 2431.7 1882.8
1370.5 1007.9 698.6 449.1 256.1 73.2 0
7561.3 6806.2 6337.1 6130.9 6081 6124.2 6217.4 6317.1 6367 6353.7
6283.9 6160.8 5981.2 5758.3 5498.8 5232.7 4956.6 4680.5 4407.7 4108.3
3805.6 3532.8 3333.2 3213.5 3166.9 3173.5 3166.9 3073.7 2844.2 2461.7
1872.9 1290.7 904.8 595.5 296.1 66.5 0
7561.3 6553.3 5987.8 5764.9 5774.9 5901.3 6041 6130.9 6137.5 6077.6
5961.2 5794.9 5598.6 5372.4 5132.9 4896.7 4647.2 4384.4 4115 3865.5
3675.9 3512.9 3403.1 3333.2 3273.3 3203.5 3093.7 2980.6 2840.9 2618
2278.7 1789.7 1174.3 648.7 309.4 66.5 0
7561.3 6310.5 5728.3 5578.7 5671.8 5844.8 5981.2 6047.7 6021.1 5918
5758.3 5568.7 5349.1 5132.9 4903.4 4680.5 4527.5 4344.5 4115 3932
3808.9 3645.9 3389.8 3186.8 3053.8 2924.1 2791 2657.9 2538.2 2428.4
2298.7 2089.1 1709.9 1310.7 768.4 186.3 0
7561.3 6174.1 5592 5508.8 5668.5 5834.8 5971.2 6011.1 5947.9 5784.9
5588.6 5365.8 5126.2 4913.3 4730.4 4627.3 4504.2 4377.8 4254.7 3981.9
3739.1 3546.1 3353.2 3173.5 2987.3 2824.3 2664.6 2518.2 2365.2 2188.9
2015.9 1859.6 1630 1407.1 984.7 382.6 0
7561.3 6057.7 5505.5 5495.5 5671.8 5831.5 5951.2 5964.5 5868.1 5691.8
5468.9 5222.7 5003.2 4800.2 4663.8 4547.4 4397.7 4194.8 4015.2 3798.9
3632.6 3446.3 3263.4 3097 2957.3 2814.3 2661.3 2504.9 2321.9 2119
1896.1 1699.9 1447.1 1094.4 725.2 302.7 0
7561.3 5991.1 5462.2 5492.2 5685.1 5841.4 5947.9 5927.9 5804.9 5595.3
5335.8 5093 4886.7 4730.4 4657.2 4480.9 4208.1 3892.1 3765.7 3659.2
3469.6 3323.2 3196.8 3010.5 2870.8 2761 2618 2448.4 2245.4 2022.6
1779.7 1673.3 1440.4 941.4 685.3 419.1 0
7561.3 5977.8 5435.6 5495.5 5688.4 5848.1 5944.6 5918 5768.3 5532.1
5269.3 5029.8 4826.8 4730.4 4617.3 4394.4 3995.2 3732.4 3665.9 3536.1
3369.8 3190.2 3020.5 2890.8 2810.9 2741.1 2611.4 2451.7 2258.7 2035.9
1799.7 1859.6 1483.6 991.3 755.1 279.4 0
7561.3 5977.8 5432.3 5505.5 5691.8 5851.4 5941.2 5927.9 5781.6 5535.4
5269.3 5026.4 4823.5 4733.7 4607.3 4381.1 3965.3 3735.7 3682.5 3532.8
3359.8 3163.6 3023.8 2850.9 2827.6 2741.1 2608 2451.7 2272 2032.5
1806.3 1832.9 1274.1 1024.6 745.2 269.5 0
